Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Heavy Duty Mid Mounts (Series)
RM4-60-R16
RM4-60-R16
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.36
Width (in)
20
Maximum Static Product Load (lb)
1000
Length (in)
22.08
Weight (lb)
34.2
Robot Interface Thru Holes (qty/size) (mm)
(6) 16
Width (mm)
508
Length (mm)
560.8
Maximum Static Product Load (kg)
453.6
Tube Diameter (mm)
60
Robot Interface Dowel Holes (qty/size) (mm)
(2)15
Weight (kg)
15.5
Tube Size
60B
Robot Interface Bolt Pattern
R16: 200mm Bolt Circle, Includes Insulation
Product Function
Robotic Tooling
Product Series
RM4
Material
Aluminum
Product Type
Mid Mount
DistributorGroup
End Effectors
Back to Top