Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Mid Mounts (Series)
BM1-60-DE-R06
BM1-60-DE-R06
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.36
Weight (lb)
11.5
Length (in)
16
Width (in)
7
Maximum Static Product Load (ft lb)
500
Robot Interface Dowel Holes (qty/size) (mm)
(2) 10 on 125mm BC
Maximum Static Product Load (Nm)
675
Weight (kg)
5.2
Width (mm)
177.8
Robot Interface Thru Holes (qty/size) (mm)
(8) 12.5 on 160mm BC
max_static_product_load_metric
675
Length (mm)
406.4
Tube Diameter (mm)
60
Product Type
Mid Mount
Material
Aluminum
Robot Interface Bolt Pattern
R06: 160mm Bolt Circle
DistributorGroup
End Effectors
Product Series
BM1
Product Function
Robotic Tooling
Tube Size
60B
Back to Top