Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Mid Mounts (Series)
BM1-60-SE-R12
BM1-60-SE-R12
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
11.5
Width (in)
7
Length (in)
16
Tube Diameter (in)
2.36
Maximum Static Product Load (ft lb)
500
Tube Diameter (mm)
60
Robot Interface Thru Holes (qty/size) (mm)
(12) 13
max_static_product_load_metric
675
Width (mm)
177.8
Weight (kg)
5.2
Length (mm)
406.4
Maximum Static Product Load (Nm)
675
Material
Aluminum
Product Function
Robotic Tooling
Product Type
Mid Mount
Product Series
BM1
Tube Size
60B
DistributorGroup
End Effectors
Robot Interface Bolt Pattern
R12: 160mm Bolt Circle, Includes Insulation
Back to Top