END EFFECTORS FOR ROBOTIC TOOLING

HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-550-4

Visit Product Series:
CAD
Product Details Unit View:
Width (in) 8
Length (in) 8
Tube Diameter (in) 1.77|2.36
Weight (lb) 63.82
Height (in) 21.65
Tube Diameter (mm) 45|60
Height (mm) 550
Weight (kg) 29.44
Length (mm) 203.2
Width (mm) 203.2
DistributorGroup End Effectors
Product Type Hold Table
Tube Size 45B or 60B
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Material Steel
Product Function Robotic Tooling
Product Series HTW
Back to Top