END EFFECTORS FOR ROBOTIC TOOLING

HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-600-4

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 8
Weight (lb) 66.9
Width (in) 8
Height (in) 23.62
Tube Diameter (in) 1.77|2.36
Height (mm) 600
Tube Diameter (mm) 45|60
Length (mm) 203.2
Weight (kg) 30.35
Width (mm) 203.2
Tube Size 45B or 60B
Product Type Hold Table
Product Series HTW
DistributorGroup End Effectors
Product Function Robotic Tooling
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Material Steel
Back to Top