END EFFECTORS FOR ROBOTIC TOOLING

HTW - 4" Square Pedestal Hold Table Weldment

CPI-HTW-800-4

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 1.77|2.36
Height (in) 31.5
Length (in) 8
Width (in) 8
Weight (lb) 74.87
Height (mm) 800
Length (mm) 203.2
Tube Diameter (mm) 45|60
Weight (kg) 33.96
Width (mm) 203.2
Product Function Robotic Tooling
Product Type Hold Table
Product Series HTW
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Material Steel
DistributorGroup End Effectors
Tube Size 45B or 60B
Back to Top