END EFFECTORS FOR ROBOTIC TOOLING

HTW - Pass Through Table Weldment

HTW-1200-700

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 214.42
Width (in) 47.24
Tube Diameter (in) 1.77|2.36
Height (in) 27.56
Tube Diameter (mm) 45|60
Height (mm) 700
Width (mm) 1200
Weight (kg) 97.26
Product Type Hold Table
Tube Size 45B or 60B
Product Series HTW
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Material Steel
Product Function Robotic Tooling
DistributorGroup End Effectors
Back to Top