END EFFECTORS FOR ROBOTIC TOOLING

HTW - Pass Through Table Weldment

HTW-1200-800

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 1.77|2.36
Height (in) 31.5
Weight (lb) 222.39
Width (in) 47.24
Width (mm) 1200
Height (mm) 800
Weight (kg) 100.87
Tube Diameter (mm) 45|60
Material Steel
Product Type Hold Table
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Product Function Robotic Tooling
Product Series HTW
Tube Size 45B or 60B
DistributorGroup End Effectors
Back to Top