END EFFECTORS FOR ROBOTIC TOOLING

HTW - Pass Through Table Weldment

HTW-1400-600

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 214.78
Width (in) 55.12
Tube Diameter (in) 1.77|2.36
Height (in) 23.62
Height (mm) 600
Tube Diameter (mm) 45|60
Width (mm) 1400
Weight (kg) 97.42
Material Steel
Product Series HTW
DistributorGroup End Effectors
Product Type Hold Table
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Product Function Robotic Tooling
Tube Size 45B or 60B
Back to Top