BODYBUILDER END EFFECTOR

BODYBUILDER™ SENSOR MOUNTS FOR PART DETECTION - ROBOTIC END EFFECTORS
Features
- Optional Sizes - The octagonal structure is available in four sizes including 30mm, 45mm, 60mm, and 90mm. Integrated extrusion T-slots allow accessories to be mounted, moved and repositioned quickly and easily.
- Reduce Downtime - Off the shelf, ready-to-assemble mounts and accessories eliminate drilling and welding at assembly.
- Error-Proof Components - The patented BodyBuilder™ Alignment System allows the modular components to be replaced individually and easily returned to their original positions.
Markets
Applications
- Stamping
- Plastic injection molding
- High temperature
Product | Product Type |
---|---|
Proximity Switch Mounts | |
Proximity Switch Mounts | |
Proximity Switch Mounts | |
Proximity Switch Mounts |