Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector Swivel Arms (Series)
CPI-500-30-SA-B112
CPI-500-30-SA-B112
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
5.31
Weight (lb)
1.0
Tube Diameter (in)
1.18
Length (mm)
135.0
Weight (kg)
0.46
Tube Diameter (mm)
30
Tube Size
30B
Product Type
Swivel Arm
283-HTS_TARIFF_CODE
76109090
Product Series
SA
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Material
Aluminum
Back to Top