Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
END EFFECTORS FOR ROBOTIC TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Bodybuilder Octagonal Tooling (Family)
Bodybuilder End Effector T Clamp Bracket Assembly (Series)
CPI-TCA-60B-25M
CPI-TCA-60B-25M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Combinations (in)
2.36 / 0.98
Tube Diameter (in)
2.36|0.98
Maximum Static Clamp Load (ft lb)
550
Weight (lb)
2.8
Tube Combinations (mm)
60 / 25
Maximum Static Clamp Load (Nm)
746
Weight (kg)
1.25
Tube Diameter (mm)
60|25
max_static_clamp_load_metric
746
Tube Size
60B / 25 mm
Material
Aluminum
Product Function
Robotic Tooling
Product Type
T-Clamp
Product Series
TCA
DistributorGroup
End Effectors
Back to Top