Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Collaborative Robot Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Manual Tool Changers - TC1 Series
TC1-050-T-01
TC1-050-T-01
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Moment (in-lb)
885.0
Max Payload (lb)
22.0
Max Moment (Nm)
100.0
Max. Payload (kg)
10.0
Product Series
TC1
Product Function
Robotic Tooling
DistributorGroup
End Effectors
PublishedDate
1680011520000
Back to Top