Destaco Logo

Small Payload Robot Tooling

ARV Vacuum Grippers

ARVĀ® - the original, patented Auto-Release Venturi offers users the fastest vacuum and blow-off in the industry with single line operation, integrated blowoff and built-in exhaust silencer. The ARV Vacuum Gripper mounts directly to all 10kg ISO 9409-50 robots. An optional vacuum sensor ensures that the part is properly gripped by the ARV Vacuum Gripper.

Features

  • Simplified Vacuum Gripper kit selection
  • Kits assemble in minutes with all tools and hardware supplied
  • Vacuum gripper solution consists of vacuum generator, vacuum cup and vacuum sensor
  • Lightweight aluminum construction to maximize payload capability
  • Direct mount to all robots that utilize an ISO 9409-1-50-4-M6 pattern
  • Compatible with 1/8 NPT & G1/8 air fittings
  • Vacuum cup sizes are easily changed to meet new application requirements
Product
Product Type
Used With Model/Series
Weight (lbs)
Material
Max Payload (lb)
Vacuum SensorVacuum GrippersMicrotooling
Vacuum SensorVacuum GrippersMicrotooling
Venturi - Auto Release
Micro-Bellows CupCPI-VSA-ARVS-5-U180.18Nitrile2.25
Micro Bellows CupCPI-VSA-ARVS-5-U180.4Nitrile4.88
Micro-Bellows CupCPI-VSA-ARVS-5-U180.87Nitrile14.6
Micro-Multi Bellows CupCPI-VSA-ARVS-5-U180.19Nitrile1.5
Micro-Multi Bellows CupCPI-VSA-ARVS-5-U180.36Nitrile3.63
Micro Multi-Bellows CupsCPI-VSA-ARVS-5-U181.15Nitrile9.63
Flat CupCPI-VSA-ARVS-5-U180.27Nitrile3.25
Micro Flat CupCPI-VSA-ARVS-5-U180.22Nitrile5.63
Flat CupCPI-VSA-ARVS-5-U180.69Nitrile16.6