Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
ARV Vacuum Grippers
VC-F30N-18M
VC-F30N-18M
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Diameter (in)
1.26
Weight (lb)
0.22
Cup Size
1.18 in
Max Payload (lb)
5.63
Weight (oz)
0.2
Max. Payload (kg)
2.55
Cup Size
30 mm
Weight (kg)
6.2
Weight (g)
6.2
Diameter (mm)
32.0
Shape
Round
Used With Model/Series
CPI-VSA-ARVS-5-U18
Product Function
Robotic Tooling
Holding Capacity - Vertical Lift (kg)
2.55
Material
Nitrile
Durometer
A50 (Black)
PublishedDate
1717095510975
Holding Capacity - Vertical Lift (lbf)
5.63
DistributorGroup
End Effectors
Product Type
Micro Flat
cad_url_button
/assets/cad-drawings/product/spr10-step-files/VC-F30N-18M.STEP
Mount
1/8 G Female
Product Series
ARV Vacuum Grippers
Back to Top