Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Multi-Mount Machine Tending Solutions
MM-1520
MM-1520
Visit Product Series:
CAD
Download CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
0.79
Length (mm)
20.0
PublishedDate
1677767486000
cad_url_button
/assets/cad-drawings/product/spr10-step-files/MM-1520.STEP
DistributorGroup
End Effectors
Used With Model/Series
MM-050-01|MM-T-xx
Product Type
Extension Kit
Product Function
Robotic Tooling
Material
Aluminum
Product Series
Multi-mount Machine Tending Solutions
Back to Top