Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Multi-Mount Machine Tending Solutions
MM-T-04
MM-T-04
Visit Product Series:
CAD
Download CAD
Download
Service Manual (PDF)
Product Details
cad_url_button
/assets/cad-drawings/product/spr10-step-files/MM-T-04.STEP
Product Series
Multi-mount Tool Array Solutions
Product Function
Robotic Tooling
Material
Aluminum
Style & Bolts
Robohand M3
PublishedDate
1678046567000
DistributorGroup
End Effectors
Used With Model/Series
TE-25xxx|MM-15xx
Product Type
Tool Plate
Back to Top