Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Small Payload Robot Tooling
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Multi-mount Tool Array Solutions
MM-T-03
MM-T-03
Visit Product Series:
CAD
Download CAD
Download
Service Manual (PDF)
Product Details
Style & Bolts
Robohand M3 & M5
Product Type
Tool Plate
Used With Model/Series
TE-25xxx|MM-15xx
Product Series
Multi-mount Tool Array Solutions
Material
Aluminum
cad_url_button
/assets/cad-drawings/product/spr10-step-files/MM-T-03.STEP
DistributorGroup
End Effectors
Product Function
Robotic Tooling
PublishedDate
1678046453000
Back to Top