DESTACO’s TC1 Series tool changers are ultralight, compact, and ideal for cobot work cells and applications requiring custom coupling solutions. Designed for safety, ease of use, durability, and excellent repeatability, this tool changer features a very low profile and a coupling solution with pneumatic and electrical pass-thru capability. The tool changer features IS0 9409 mounting, plus a highly adaptive blank version that is easily modified by machine builders for application specific needs.
Features
Speed Matters - Change end effectors in seconds using DESTACO's wide range of automatic or manual tool changers.
Increase Strength - Our highly engineered locking mechanism increases rigidity and load capacity making DESTACO tool changers ideal for any robotic application.
Reduce downtime - Greatly reduce machine downtime with integrated air ports and electrical connectors that provide immediate power to your system and eliminates manual re-connection of air lines or sensors.
Download DESTACO's Tool Changer TC1 URCap Software (Click here for Setup and Programming PDF)