Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Collaborative Robot Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Small Payload Robot Tooling (<10kg) (Group)
Manual Tool Changers - TC1 Series
TC1-050-T-02
TC1-050-T-02
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Payload (lb)
22.0
Max Moment (in-lb)
885.0
Max Moment (Nm)
100.0
Max. Payload (kg)
10.0
DistributorGroup
End Effectors
Product Series
TC1
PublishedDate
1680011520000
Product Function
Robotic Tooling
Back to Top