Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Compliance Devices
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Robotic Compliance Devices - Robohand Cylinders | DESTACO
Compliance Devices Robotic Tooling CH (Series)
CH-165-P
CH-165-P
PNEUMATIC HORIZONTAL COMPLIANCE, CH RANGE
Stroke range from 6 to 24mm
Options : spring safety (RA or RL), probe (T), interface (I), Viton seals (V)
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Payload (lb)
88.18
Misalignment (in)
0.47
Weight (lb)
19.1
Misalignment (mm)
12.0
Weight (kg)
8.7
Payload (kg)
40.0
DistributorGroup
End Effectors
Product Type
Horizontal
Product Series
CH
Product Function
Robotic Tooling
PublishedDate
1723553444000
Back to Top