Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
Round Tooling Angular Brackets (Series)
CPI-DC-2525M-45
CPI-DC-2525M-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.35
Tube Diameter (in)
0.98
Maximum Static Clamp Load (ft lb)
150.0
Tube Diameter (mm)
25
Weight (kg)
0.16
Maximum Static Clamp Load (Nm)
203.0
max_static_clamp_load_metric
203.0
Tube Size
25 mm
PublishedDate
1721135859000
Product Function
Robotic Tooling
Product Type
Elbow Bracket
Material
Aluminum
Product Series
DC
DistributorGroup
End Effectors
Back to Top