Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
Round Tooling Angular Brackets (Series)
CPI-DC-6060M-45
CPI-DC-6060M-45
45DEG EXTERNAL BOOM CLAMP ASSY - 60MM DIA
Elbow bracket (45°) for 60 mm tube to 60 mm tube
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.36
Weight (lb)
2.94
Maximum Static Clamp Load (ft lb)
500.0
Weight (kg)
1.33
Tube Diameter (mm)
60
Maximum Static Clamp Load (Nm)
677.0
max_static_clamp_load_metric
677.0
Product Series
DC
Material
Aluminum
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
Elbow Bracket
PublishedDate
1721136399000
Tube Size
60 mm
Back to Top