ROUND TOOLING FOR END EFFECTORS

Destaco’s CPI-CL-25-DM-15F Series of direct mount brackets are designed for connecting 2.50” tubes.

CPI-CL-25-DM-15F

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 2.50
Weight (lb) 2.36
Tube Diameter (mm) 63.5
Weight (kg) 1.07
Product Series CL
Material Aluminum
DistributorGroup End Effectors
Tube Size 2.50 in
Product Function Robotic Tooling
283-HTS_TARIFF_CODE 76090000
Product Type Mount, Direct
Back to Top