Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
SENSOR MOUNTS FOR SHEET METAL GRIPPERS & END EFFECTORS
CPI-CLM-25-15F
CPI-CLM-25-15F
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.32
Tube Diameter (in)
0.98
Maximum Static Clamp Load (ft lb)
30.0
Weight (kg)
0.14
Maximum Static Clamp Load (Nm)
40.7
Tube Diameter (mm)
25
max_static_clamp_load_metric
40.7
DistributorGroup
End Effectors
Product Series
CLM
PublishedDate
1720462862272
Product Function
Robotic Tooling
Material
Aluminum
Product Type
Mount, End Flange
Tube Size
25 mm
Back to Top