Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
URETHANE NEST PAD BLOCKS FOR ROUND TOOLING
CPI-NPG-24S-3
CPI-NPG-24S-3.5-04
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
3.5
Height (in)
4.0
Height (mm)
101.6
Length (mm)
88.9
Product Series
NPG
Product Type
Nest Pad Guides
DistributorGroup
End Effectors
Product Function
Robotic Tooling
PublishedDate
1721310746622
Back to Top