Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
SENSOR MOUNTS FOR SHEET METAL GRIPPERS & END EFFECTORS
CPI-SAP-47
CPI-SAP-47
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Weight (lb)
0.3
Proximity Switch Size (mm)
47
Sensor Diameter (mm)
47
Apple Core (mm)
19
Weight (kg)
0.136
Product Function
Robotic Tooling
Apple Core Size
19
Product Series
SAP
DistributorGroup
End Effectors
Product Type
Proximity Switch Mounts
Back to Top