Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
SENSOR MOUNTS FOR SHEET METAL GRIPPERS & END EFFECTORS
GT-BGA-750-30M
GT-BGA-750-30M
PROX SWITCH MOUNT WITH 3/4" APPLECORE, 30mm DIA. SWITCH
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length to Center of Sensor (in)
2.66
Sensor Diameter (in)
1.18
Length (in)
3.58
Weight (lb)
0.1
Width (in)
1.57
Weight (kg)
47.2
Length (mm)
91.0
Length to Center of Sensor (mm)
67.6
Sensor Diameter (mm)
30.0
Width (mm)
40.0
PublishedDate
1721831093000
Back to Top