Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
Round Tooling Single End Extension (Series)
CPI-ES10-150-19
CPI-ES10-150-19
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.55
Length (in)
19.0
Tube Diameter (in)
1.50
Maximum Static Clamp Load (ft lb)
200.0
Weight (kg)
0.7
Length (mm)
482.6
Tube Diameter (mm)
38.1
max_static_clamp_load_metric
271.0
Maximum Static Clamp Load (Nm)
271.0
Tube Size
1.50 in
CPI-ES10-150-19
https://media.destaco.com/assetbank-destaco/assetfile/2603.pdf
DistributorGroup
End Effectors
Product Series
ES
Product Function
Robotic Tooling
Material
Aluminum
PublishedDate
1721158048919
Finish
Silver
Product Type
Single End Extensions
Back to Top