Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
Round Tooling Swivel Arms (Series)
CPI-500-1050-MSA
CPI-500-1050-MSA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.25
Length (in)
5
Apple Core (in)
0.5
Tube Diameter (in)
1.00
Maximum Static Clamp Load (ft lb)
120
max_static_clamp_load_metric
163
Length (mm)
127
Tube Diameter (mm)
25.4
Maximum Static Clamp Load (Nm)
163
Apple Core (mm)
12.7
Weight (kg)
0.11
DistributorGroup
End Effectors
Product Type
Swivel Arm
Product Function
Robotic Tooling
Tube Size
1.00 in
Product Series
MSA
Material
Aluminum
Apple Core Size
12.7
Back to Top