Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
Round Tooling Swivel Arms (Series)
CPI-75-150-TSA
CPI-75-150-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.06
Apple Core (in)
0.75
Length (in)
7.94
Tube Diameter (in)
1.50
Maximum Static Clamp Load (ft lb)
140.0
Maximum Static Clamp Load (Nm)
190.0
Weight (kg)
0.48
Tube Diameter (mm)
38.1
max_static_clamp_load_metric
190.0
Length (mm)
201.7
Apple Core (mm)
19.0
Product Series
SA
Apple Core Size
19
Finish
Silver
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Product Type
Swivel Arm, "Extend Arm"
Tube Size
1.50 in
Material
Aluminum
PublishedDate
1704223560000
Back to Top