Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
Round Tooling Swivel Arms (Series)
CPI-95-150-TSA
CPI-95-150-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
9.94
Maximum Static Clamp Load (ft lb)
140.0
Weight (lb)
1.13
Tube Diameter (in)
1.50
Apple Core (in)
0.75
max_static_clamp_load_metric
190.0
Apple Core (mm)
19.0
Weight (kg)
0.51
Maximum Static Clamp Load (Nm)
190.0
Tube Diameter (mm)
38.1
Length (mm)
252.5
Apple Core Size
19
DistributorGroup
End Effectors
Product Series
SA
Tube Size
1.50 in
Product Type
Swivel Arm, "Extend Arm"
Product Function
Robotic Tooling
Finish
Silver
PublishedDate
1704223800000
Material
Aluminum
Back to Top