Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
Round Tooling Swivel Arms (Series)
CPI-SA10-150-075-03
CPI-SA10-150-075-03
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.50
Apple Core (in)
0.75
Weight (lb)
0.62
Length (in)
3.42
Length (mm)
87
Apple Core (mm)
19
Tube Diameter (mm)
38.1
Weight (kg)
0.28
Tube Size
1.50 in
Product Series
SA
DistributorGroup
End Effectors
Apple Core Size
19
Product Type
Swivel Arm
Product Function
Robotic Tooling
Finish
Silver
Material
Aluminum
Back to Top