ROUND TOOLING FOR END EFFECTORS

Destaco’s CPI-SA10-150-100-03 Series of single bolt swivel arms are used to mount 1.50” tubes to 1.00” tubes.

CPI-SA25-40-25-100

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.57|0.98
Tube Combinations (in) 1.57 / 0.98
Weight (lb) 0.73
Length (in) 2.66
Length (mm) 67.6
Tube Diameter (mm) 40|25
Tube Combinations (mm) 40 / 25
Weight (kg) 0.33
Finish Blue
Product Series SA
Material Aluminum
Tube Size 40 mm / 25 mm
PublishedDate 1675366232000
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Type Swivel Arm
Back to Top