Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
Round Tooling Swivel Arms (Series)
CPI-SA25-40-25-50
CPI-SA25-40-25-50
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Combinations (in)
1.57 / 0.98
Length (in)
2.66
Weight (lb)
0.53
Tube Diameter (in)
1.57|0.98
Tube Diameter (mm)
40|25
Tube Combinations (mm)
40 / 25
Weight (kg)
0.24
Length (mm)
67.6
Material
Aluminum
Product Series
SA
PublishedDate
1675365843000
DistributorGroup
End Effectors
Tube Size
40 mm / 25 mm
283-HTS_TARIFF_CODE
76109090
Finish
Blue
Product Type
Swivel Arm
Product Function
Robotic Tooling
Back to Top