ROUND TOOLING FOR END EFFECTORS

Destaco’s CPI-SA10-150-150-03 Series of single bolt swivel arms are used to mount 1.50” tubes to 1.50” tubes.

CPI-SA25-40-40-175

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 2.84
Weight (lb) 1.09
Tube Combinations (in) 1.57 / 1.57
Tube Diameter (in) 1.57
Tube Diameter (mm) 38.1
Length (mm) 72.0
Tube Combinations (mm) 40 / 40
Weight (kg) 0.49
Product Series SA
Product Function Robotic Tooling
DistributorGroup End Effectors
Finish Blue
Tube Size 40 mm / 40 mm
PublishedDate 1675366444000
Product Type Swivel Arm
Material Aluminum
Back to Top