Destaco Logo

ROUND TOOLING FOR END EFFECTORS

LOW-PROFILE T-CLAMPS WITH BLACK OXIDE FINISH

DESTACO’s T-Clamps connect two steel tubes perpendicular to each other in a low profile design making these units ideal for tight spaces. These models feature a simple, low-profile design, optional black oxide finish, and a high level of usability.

Features

  • Speed Matters - Lightweight, high-strength, engineered components allow for decreased system vibration improving overall production with higher robot speeds.
  • Reduce Downtime - DESTACO off-the-shelf round tooling components can be configured to handle product of any size and shape, and can be re-used for future applications allowing the user to quickly and easily construct an End Effector that is custom to their application.with long life
  • Flexibile - Flexible mounting for any type of robot, round tooling is adaptable to any type of vacuum or gripping system on the market.

Markets

Applications

Product
Product Type
Tube Diameter (in)
Tube Combinations (in)
T-Clamp2.50|1.502.50 / 1.50
T-Clamp2.502.50 / 2.50
T-Clamp1.57|2.52.50 / 1.57
T-Clamp2.36|2.52.50 / 2.36
T-Clamp2.362.36 / 2.36
T-Clamp Adapter
T-Clamp Adapter
T-Clamp Adapter
Cross Bar T-Clamp1.18|0.981.18 / 0.98
Cross Bar T-Clamp2.50|1.182.5 / 1.18