Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
Round Tooling Tooling Storage (Series)
CPI-TH-150-18
CPI-TH-150-18.5-BF
150 SERIES BIG FOOT TOOLING HOLDER
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.50
Height (in)
18.5
Tube Diameter (mm)
38.1
Height (mm)
469.9
Product Type
Tool Storage Can
PublishedDate
1723575786000
Tube Size
1.50 in
Product Function
Robotic Tooling
Product Series
TH
DistributorGroup
End Effectors
Back to Top