Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
Round Tooling Tooling Storage (Series)
CPI-TH-150-6
CPI-TH-150-6.5-BF
150 SERIES BIG FOOT TOOLING HOLDER
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.50
Height (in)
6.5
Height (mm)
165.1
Tube Diameter (mm)
38.1
Product Series
TH
Tube Size
1.50 in
PublishedDate
1723575852000
Product Type
Tool Storage Can
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Back to Top