Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
Round Tooling Tooling Storage (Series)
CPI-TH-250-12
CPI-TH-250-12.5-BF
TOOLING STORAGE CAN 2.5in. X 12.5in.H
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height (in)
12.5
Tube Diameter (in)
2.50
Height (mm)
317.5
Tube Diameter (mm)
63.5
Product Function
Robotic Tooling
Product Type
Tool Storage Can
DistributorGroup
End Effectors
PublishedDate
1723575936000
Product Series
TH
Tube Size
2.50 in
Back to Top