Destaco Logo

ROUND TOOLING FOR END EFFECTORS

LIGHTWEIGHT, ALUMINUM WRIST CLAMPS FOR CONNECTING TWO TUBES

DESTACO’s wrist clamps feature a lightweight aluminum construction, clamping bolts, and are a low-profile unit for connecting two tubes perpendicular to each other within tight spaces.

Features

  • Speed Matters - Lightweight, high-strength, engineered components allow for decreased system vibration improving overall production with higher robot speeds.
  • Reduce Downtime - DESTACO off-the-shelf round tooling components can be configured to handle product of any size and shape, and can be re-used for future applications allowing the user to quickly and easily construct an End Effector that is custom to their application.
  • Flexibile - Flexible mounting for any type of robot, round tooling is adaptable to any type of vacuum or gripping system on the market.

Markets

Applications

Product
Tube Diameter (in)
Tube Combinations (in)
Product Type
1.00|1.501.50 / 1.00Wrist Clamp
2.50|1.002.50 / 1.00Wrist Clamp
2.50|1.502.50 / 1.50Wrist Clamp
0.98|1.570.98 / 1.57Wrist Clamp
0.98|2.360.98 / 2.36Wrist Clamp