ROUND TOOLING FOR END EFFECTORS

Destaco’s CPI-SEC-2515 Series of wrist brackets are designed to connect a 2.50” tube to a 1.50” tube.

CPI-SEC-2515

WRIST CLAMP EXT 2.5in. X 1.5in. DIA
  • Wrist clamp for 2.50" tube to 1.50" tube
Visit Product Series:
CAD

Product Details Unit View:
Tube Combinations (in) 2.50 / 1.50
Max Static Clamp Load 1 (ft lb) 500.0
Max Static Clamp Load 2 (ft lb) 200.0
Tube Diameter (in) 2.50|1.50
Weight (lb) 2.72
Max Static Clamp Load 2 (Nm) 271.0
Tube Diameter (mm) 63.5|38.1
max_static_clamp_load2_metric 271.0
Max Static Clamp Load 1 (Nm) 677.0
Tube Combinations (mm) 63.5 / 38.1
Weight (kg) 1.23
max_static_clamp_load1_metric 677.0
Product Series SEC
Product Function Robotic Tooling
Material Aluminum
Tube Size 2.50 in / 1.50 in
Product Type Wrist Clamp
DistributorGroup End Effectors
PublishedDate 1723572501000
Back to Top