Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
Round-Tooling-Wrist-Rotate-Units (Series)
CPI-WRWM-45-25-25
CPI-WRWM-45-25-25
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
2.50
Weight (lb)
8.58
Length (in)
19.26
Tube Diameter (mm)
63.5
Weight (kg)
3.9
Length (mm)
489.2
Product Series
WRWM
Product Function
Robotic Tooling
Tube Size
2.50 mm
PublishedDate
1723724727938
DistributorGroup
End Effectors
Rotation
45
Product Type
Wrist Rotate Unit
Back to Top