Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
Round-Tooling-Wrist-Rotate-Units (Series)
CPI-WRWM-45-60-60
CPI-WRWM-45-60-60
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
19.26
Tube Diameter (in)
2.36
Weight (lb)
8.58
Tube Diameter (mm)
60
Length (mm)
489.2
Weight (kg)
3.9
Rotation
45
DistributorGroup
End Effectors
Tube Size
60 mm
Product Series
WRWM
Product Function
Robotic Tooling
Product Type
Wrist Rotate Unit
PublishedDate
1723724973293
Back to Top