Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
ROUND TOOLING FOR END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Round Tooling (Family)
Round-Tooling-Wrist-Rotate-Units (Series)
CPI-WRWM-90-25-25
CPI-WRWM-90-25-25
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
10.56
Tube Diameter (in)
2.50
Length (in)
19.26
Weight (kg)
4.8
Tube Diameter (mm)
63.5
Length (mm)
489.2
Tube Size
2.50 mm
Rotation
90
Product Type
Wrist Rotate Unit
Product Function
Robotic Tooling
Product Series
WRWM
PublishedDate
1723725178152
DistributorGroup
End Effectors
Back to Top