Destaco Logo

SPIDERGRIP END EFFECTORS

SPIDERGRIP COLLAR ASSEMBLIES FOR END EFFECTORS

SpiderGrip’s patented collar assemblies for end effectors are engineered to maintain an equal gap on each side of the assembly. These steel units include one collar assembly, one x-key assembly, and patch-lock fasteners.

Features

  • Precision Components - Spidergrip modular components are easily configurable while maintaining dimensional accuracy after continuous minor collisions.
  • High Strength - Modular components are constructed from 7075-T6 aircraft grade aluminum for optimum quality and strength.
  • Quick Crash Recovery - Spidergrip is crash test certified and features automatic optical & standard CMM validation points. The patented collar/key design and engineered breakaway anchor provides quick crash recovery.

Markets

Applications

Product
Product Type
X-Key
Collar Assembly
Collar Assembly
Collar Assembly
X-Key