Destaco Logo

SPIDERGRIP END EFFECTORS

HEAVY DUTY, MID MOUNT ASSEMBLIES WITH ROBOT INTERFACE, HOLE PATTERNS & DOWEL HOLES

SpiderGrip’s heavy duty mid mount assemblies feature robot interface, hole patterns and accessible dowel holes. These mounts are engineered for end effectors in materials handling applications.

Features

  • Precision Components - Spidergrip modular components are easily configurable while maintaining dimensional accuracy after continuous minor collisions.
  • High Strength - Modular components are constructed from 7075-T6 aircraft grade aluminum for optimum quality and strength.
  • Quick Crash Recovery - Spidergrip is crash test certified and features automatic optical & standard CMM validation points. The patented collar/key design and engineered breakaway anchor provides quick crash recovery.

Markets

Applications

Product
Product Type
Bolt Circle (in)
Mid Mount Assembly
Mid Mount Assembly
Mid Mount Assembly
Mid Mount Assembly
Mid Mount Assembly
Mid Mount Assembly
Mid Mount Assembly
Mid Mount Assembly
Mid Mount Assembly7.87
Mid Mount Assembly4.92
Mid Mount Assembly6.3
Mid Mount Assembly6.3
Mid Mount Assembly4.92
Mid Mount Assembly6.3
Mid Mount Assembly7.87
Mid Mount Assembly6.3
Mid Mount Assembly7.87
Mid Mount Assembly7.87
Mid Mount Assembly7.87
Mid Mount Assembly6.3
Mid Mount Assembly6.3
Mid Mount Assembly
Spider Grip Centre Mount7.87
Mid Mount Assembly
Mid Mount Assembly
Mid Mount Assembly7.87
Mid Mount Assembly6.3
Mid Mount Assembly
Mid Mount Assembly
Mid Mount Assembly
Mid Mount Assembly
Mid Mount Assembly
Mid Mount Anchor