Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
SPIDERGRIP END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Spidergrip Geometric Tooling (Family)
Spidergrip End Effectors Heavy Duty Mid Mounts (Series)
RM4-STS-R02
RM4-STS-R02
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
22.9
Bolt Circle (in)
4.92
Height (in)
3.74
Weight (kg)
10.4
Height (mm)
95
Bolt Circle (mm)
125
DistributorGroup
End Effectors
Mounting Pattern
10x11 mm thru and 2x10 mm P.F. dowel holes on 125 mm B.C.
Product Type
Mid Mount Assembly
Product Function
Robotic Tooling
Product Series
RM4-STS
Back to Top