Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Automatic Tool Changers - Robot Tool Changers | DESTACO
Automatic Tool Changers (Group)
Automatic Tool Changers QC-TP (Series)
TP-150
TP-150
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.2
Max Moment (in-lb)
1900
Max Payload (lb)
150
Weight (kg)
1
Max Moment (Nm)
215
Max. Payload (kg)
68
Product Function
Robotic Tooling
DistributorGroup
End Effectors
PublishedDate
1670273330000
Product Series
QC / TP
Product Type
Basic Automatic
Back to Top