Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
End Effectors - Robot End of Arm Tooling | DESTACO
Automatic Tool Changers - Robot Tool Changers | DESTACO
Automatic Tool Changers (Group)
Automatic Tool Changers QC-TP (Series)
TP-60
TP-60
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Moment (in-lb)
780
Max Payload (lb)
60
Weight (lb)
0.9
Max Moment (Nm)
88.1
Max. Payload (kg)
27.2
Weight (kg)
0.41
Product Series
QC / TP
Product Type
Basic Automatic
DistributorGroup
End Effectors
PublishedDate
1670273330000
Product Function
Robotic Tooling
Back to Top